IESNA:LM-63-2002
[TEST]P1460401
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/09/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-752-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-P-PB1A-730-U-T2R
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 1 SQUARE AT 950MA 70CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (10) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.27A 32.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]10.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4366.8
TILT=NONE
10 -1 1 37 22 1 1 0.3333 0.3333 0.0000
1.000 1 32.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
604.9 644.5 709.0 797.0 892.3 995.0 1096.4 1205.2 1305.2 1435.5 1571.8 1716.1 1837.6 1939.7 1989.4 1988.7 
1941.7 1853.1 1736.9 1573.8 1376.4 1087.0 805.0 585.5 426.3 313.5 245.1 198.7 167.9 139.0 114.1 90.6 65.1 37.6 
8.7 0.7 0.0 
604.9 643.9 713.0 790.9 891.6 994.4 1101.8 1204.5 1316.6 1434.1 1575.1 1718.8 1839.7 1934.3 1995.4 1994.7 
1949.8 1859.1 1741.0 1587.9 1375.0 1103.1 841.9 585.5 423.7 311.5 247.1 201.4 168.5 141.0 112.8 90.0 61.8 37.6 
9.4 0.7 0.0 
604.9 644.5 711.0 794.9 883.6 990.3 1094.4 1190.4 1299.2 1418.0 1553.0 1690.6 1812.1 1904.8 1973.9 1987.4 
1953.8 1871.9 1753.7 1618.8 1431.4 1174.3 930.6 680.1 492.1 347.8 267.9 213.5 179.9 153.1 122.2 98.7 67.1 
39.6 10.7 0.7 0.0 
604.9 647.9 706.3 780.8 868.8 962.8 1062.2 1158.2 1265.6 1367.0 1491.2 1616.1 1736.3 1835.0 1910.1 1945.7 
1932.3 1861.1 1765.1 1658.4 1496.6 1302.5 1060.1 803.7 598.2 436.4 322.3 250.4 206.1 169.9 143.0 118.2 85.3 
53.7 13.4 1.3 0.0 
604.9 641.2 695.6 762.0 840.6 927.2 1016.5 1105.8 1200.5 1298.5 1396.5 1517.4 1622.8 1728.9 1812.1 1864.5 
1878.6 1852.4 1780.6 1685.9 1578.5 1438.2 1250.8 1035.3 783.5 580.8 436.4 333.0 252.4 203.4 165.2 131.6 99.4 
63.8 18.8 1.3 0.0 
604.9 637.8 681.5 737.9 803.7 874.2 950.7 1038.0 1126.6 1209.9 1301.2 1394.5 1493.9 1590.6 1681.2 1752.4 
1798.7 1806.8 1775.9 1718.1 1626.8 1527.4 1415.3 1274.3 1053.4 821.1 591.5 427.7 321.6 247.7 193.4 151.7 112.8 
73.2 26.9 1.3 0.0 
604.9 631.1 664.0 704.3 762.7 825.2 888.9 961.5 1037.3 1111.8 1188.4 1277.0 1351.5 1438.2 1532.1 1611.4 
1675.2 1724.8 1746.3 1738.9 1694.0 1623.5 1536.2 1454.3 1372.4 1235.4 1043.4 799.0 562.0 377.3 265.9 191.4 
132.3 84.6 30.9 1.3 0.0 
604.9 622.4 644.5 680.8 721.8 772.1 824.5 876.2 939.3 1007.1 1081.0 1152.8 1225.3 1294.5 1376.4 1461.7 
1537.5 1612.0 1678.5 1722.2 1751.7 1751.0 1716.1 1656.4 1602.0 1576.5 1575.8 1529.5 1392.5 1140.7 809.0 
513.0 273.9 145.7 47.0 2.0 0.0 
604.9 615.7 633.8 656.0 688.9 720.4 766.1 808.4 857.4 912.4 976.2 1033.3 1091.7 1160.9 1224.6 1304.5 
1377.1 1450.9 1535.5 1614.1 1702.7 1786.6 1863.8 1921.6 1971.2 1996.8 2000.1 1992.1 1949.8 1806.1 1533.5 
1127.3 662.0 316.9 79.2 2.7 0.0 
604.9 611.0 625.8 642.5 666.0 696.2 731.2 770.1 811.1 856.0 905.7 960.8 1014.5 1071.6 1128.0 1193.1 
1257.5 1322.7 1389.8 1463.7 1551.6 1650.3 1759.1 1881.3 2008.2 2125.7 2233.1 2261.3 2168.6 1907.5 1513.3 
1108.5 643.2 327.0 85.3 2.7 0.0 
604.9 609.6 622.4 638.5 657.3 686.2 718.4 754.0 793.6 834.6 882.9 927.2 979.6 1032.6 1089.0 1145.4 
1206.5 1264.3 1322.0 1388.5 1467.7 1559.0 1660.4 1779.9 1909.5 2043.8 2155.9 2208.3 2129.0 1877.3 1477.1 
1079.6 652.6 315.6 84.6 2.7 0.0 
604.9 607.0 616.4 629.1 649.2 673.4 701.6 734.5 770.1 805.0 846.0 889.6 931.9 981.6 1029.9 1079.6 
1131.3 1177.0 1215.9 1263.6 1318.6 1376.4 1456.3 1541.5 1647.6 1749.7 1844.4 1885.3 1845.7 1655.7 1359.6 
990.3 617.7 317.6 75.9 2.7 0.0 
604.9 606.3 612.3 623.1 640.5 662.7 690.9 719.1 751.3 786.9 823.1 860.7 898.3 938.0 979.6 1018.5 1058.8 
1093.7 1111.2 1139.4 1167.6 1197.8 1238.7 1285.7 1350.9 1416.7 1479.1 1531.5 1516.0 1365.0 1109.2 784.2 
461.3 241.0 68.5 2.7 0.0 
604.9 600.2 605.6 613.7 629.8 649.9 676.8 702.3 731.8 763.4 793.6 821.1 849.3 871.5 895.7 913.8 927.2 
934.6 929.9 926.5 924.5 925.9 931.2 941.3 956.1 981.6 997.0 976.2 869.5 668.0 470.0 286.7 165.8 
104.1 41.0 2.0 0.0 
604.9 596.9 599.6 607.6 623.1 645.2 670.7 695.6 721.8 749.3 771.4 792.9 805.0 816.4 825.2 825.8 819.8 
811.7 795.6 777.5 754.0 725.1 687.5 642.5 594.2 538.5 472.7 394.8 301.5 216.2 147.0 109.4 81.2 57.1 23.5 1.3 
0.0 
604.9 597.6 599.6 607.6 622.4 643.9 668.0 690.2 714.4 734.5 750.0 761.4 764.1 761.4 754.0 740.6 719.1 
692.9 659.3 619.7 572.0 513.6 447.2 378.7 310.9 249.8 205.5 168.5 140.3 120.2 103.4 85.9 66.5 41.6 15.4 1.3 0.0 
604.9 594.9 596.9 605.6 621.7 642.5 665.4 684.2 703.6 717.7 726.5 725.8 717.7 704.3 682.8 653.9 621.1 
583.5 541.2 487.4 424.3 353.8 292.1 237.7 198.7 171.2 155.8 143.7 131.6 117.5 102.1 88.0 65.1 39.6 14.8 0.7 0.0 
604.9 591.5 595.5 605.6 621.1 641.2 658.6 678.1 691.5 698.9 700.9 691.5 674.8 650.6 621.1 586.1 548.5 503.6 
445.8 384.0 322.9 268.6 226.3 193.4 174.6 164.5 157.1 146.4 133.6 119.5 107.4 90.6 63.8 39.6 10.1 0.7 0.0 
604.9 591.5 592.2 602.9 620.4 637.2 654.6 668.7 679.5 682.8 680.1 668.0 643.9 613.0 577.4 539.1 496.8 441.1 381.4 
323.6 269.9 228.3 196.1 178.6 171.2 165.2 157.1 149.1 136.3 124.2 110.8 86.6 57.7 30.9 4.0 0.7 0.0 
604.9 589.5 591.5 602.3 617.0 634.5 649.9 661.3 670.7 672.1 666.0 650.6 623.1 588.8 549.2 508.9 455.9 397.5 344.4 
291.4 244.4 206.8 184.0 176.6 173.2 167.9 163.8 155.1 143.7 129.6 108.1 74.5 42.3 21.5 1.3 0.7 0.0 
604.9 587.5 589.5 599.6 614.3 631.1 644.5 655.3 663.3 664.7 658.6 640.5 609.6 575.4 533.8 490.8 432.4 376.0 322.9 
275.3 231.6 200.1 180.6 177.3 179.3 175.9 175.2 163.8 152.4 139.7 110.1 64.5 28.9 8.7 0.0 0.0 0.0 
604.9 586.8 590.2 598.2 613.0 629.1 643.2 653.9 662.0 663.3 656.0 639.2 608.3 575.4 532.4 487.4 427.0 372.0 318.2 
273.9 230.3 198.7 180.6 177.9 180.6 176.6 175.9 165.2 156.4 145.7 113.5 67.8 12.8 0.0 0.0 0.0 0.0 
